Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q AG
CE marked
uv-resistant.halogen-freecorrosion resistantheat resistancecold resistance

EPIC® H-Q AG

Panel-mount base; Design size: Q; Plug connection design: Standard; Central Lever; Number of cable entries: 1; Polycarbonate, Uncoated; IP protection rating mounted: IP 65

Add to product comparison

Price

13,57 €

(271,49 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • The panel-mount base can be connected to many of the most popular hoods on the market.
  • With open base for cable entry into the housing or control cabinet.
  • High stability thanks to impact-resistant polyamide.
  • Locking takes place via a plastic central lever.
  • Meets protection class IP 65 when locked.

Application

  • For protecting the connector insert against environmental influences.
  • For connecting devices and machines to a power supply in various applications
  • Typical areas of application are electric motors and servo drives.
  • For use with rectangular connector inserts in the EPIC®H-Q series.
  • Withstands high environmental and mechanical stress.

Recently viewed articles