Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q MAG BK
CE marked
uv-resistant.halogen-freeheat resistancecold resistance

Panel-mount base; Design size: Q; Plug connection design: Standard; Central Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65Copied to clipboard

Add to product comparison

Price

33,51 €

(670,12 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 5 PC.

Login for the stock enquiry.
Loading...

Load availability ...

 

  • The panel-mount base can be connected to many of the most popular hoods on the market.
  • With open base for cable entry into the housing or control cabinet.
  • Article names with the suffix "BK" are black die-cast zinc housings with a powder-coated surface that promise high robustness and temperature resistance.
  • Article names with the suffix "EMC" are zinc die-cast housings with a nickel-plated surface that provide optimum protection against electromagnetic interference (EMC).
  • Locking takes place via a stainless steel central lever.
  • Meets protection class IP 65 when locked.

 

  • For protecting the connector insert against environmental influences.
  • For connecting devices and machines to a power supply in various applications.
  • Article names with the suffix "EMC" are specially designed for environments in which electromagnetic compatibility (EMC) is required.
  • Typical areas of application are electric motors and servo drives.
  • For use with rectangular connector inserts from the EPIC® H-Q series.
  • Withstands high environmental and mechanical stress.

Recently viewed articles