Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q MTG PE M25 BK
CE marked
uv-resistant.halogen-freeheat resistancecold resistance

EPIC® H-Q MTG

Hood; Design size: Q; Plug connection design: Standard; Central Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65

Add to product comparison

Price

10,06 €

(1.005,73 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • The two housing parts that can be screwed together simplify the installation of the plug connection insert.
  • The protective earth (PE) can be screwed directly to the housing.
  • Article names with the suffix "BK" are black die-cast zinc housings with a powder-coated surface that promise high robustness and temperature resistance.
  • Article names with the suffix "EMC" are zinc die-cast housings with a nickel-plated surface that provide optimum protection against electromagnetic interference (EMC).
  • With space-saving female thread for use with metric cables or conduit glands.
  • Locking takes place using a central lever on the counter-housing.
  • Meets protection class IP 65 when locked.

Application

  • For protecting the connector insert against environmental influences.
  • For connecting devices and machines to a power supply in various applications
  • Article names with the suffix "EMC" are specially designed for environments in which electromagnetic compatibility (EMC) is required.
  • Typical areas of application are electric motors and servo drives.
  • For use with rectangular connector inserts in the EPIC®H-Q series.
  • Withstands high environmental and mechanical stress.

Recently viewed articles