Hood; Design size: Q; Plug connection design: Standard; Central Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65Copied to clipboard
Add to product comparison
Price
10,06 €
(1.005,73 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
- With side cable outlet for orderly cable laying and to prevent the cable from bending too much.
- The two housing parts that can be screwed together simplify the installation of the connector insert.
- The protective earth (PE) can be screwed directly to the housing.
- Article names with the suffix "BK" are black die-cast zinc housings with a powder-coated surface that promise high robustness and temperature resistance.
- Article names with the suffix "EMC" are zinc die-cast housings with a nickel-plated surface that provide optimum protection against electromagnetic interference (EMC).
- With space-saving inner thread for use with metric cables or conduit glands.
- Locking takes place using a central lever on the counter-housing.
- Meets protection class IP 65 when locked.
Application
- For protecting the connector insert against environmental influences.
- For connecting devices and machines to a power supply in various applications
- Article names with the suffix "EMC" are specially designed for environments in which electromagnetic compatibility (EMC) is required.
- Typical areas of application are electric motors and servo drives.
- For use with rectangular connector inserts from the EPIC® H-Q series.
- Withstands high environmental and mechanical stress.