Germany
 
de
en
 
Germany
 
de
en
 
EPIC® H-Q TS M25
CE marked
uv-resistant.halogen-freecold resistance

Hood; Design size: Q; Central Lever; Number of cable entries: 1; PolyamideIP protection rating mounted: IP 65Copied to clipboard

Add to product comparison

Price

19,26 €

(192,63 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
  • High stability thanks to impact-resistant polyamide.
  • Space and weight-saving due to the small size.
  • With side cable outlet for orderly cable laying and to prevent the cable from bending too much.
  • With space-saving inner thread for use with metric cables or conduit glands.
  • Locking takes place using a central lever on the counter-housing.
  • Meets protection class IP 65 when locked.

 

  • For protecting the connector insert against environmental influences.
  • For connecting devices and machines to a power supply in various applications.
  • Typical areas of application are electric motors and servo drives.
  • For use with rectangular connector inserts from the EPIC® H-Q series.
  • Withstands high environmental and mechanical stress.

Recently viewed articles