EPIC® M23P D6 Quickflex
Cable connector; M 23 power; M 23; Socket; Clamping range (min./max.): 7.5mm - 12mm
Add to product comparison
Benefits
- Particularly high power despite extremely space-saving design for very small devices.
- Innovative design allows high voltages up to 1000 V.
- Quickflex quick-locking system enables simple connection to the counterpart. Locking takes place after just one eighth of a turn. Quickflex can be plugged in with market standard plug connections.
- When connected, protection class IP 68 and IP 69K can be achieved. The Clean Design plug connection is therefore easy to clean.
- Plug connection can be installed in conjunction with the EPIC® M23P HV pin inserts for voltages up to 630 V at an altitude of up to 5000 m above sea level.
- Stability thanks to die-cast zinc metal housing.
- Variants with different pole configurations available.
Application
- For connecting devices and machines to a power supply in various applications, including signal transmission.
- Typical areas of application are electric motors and servo drives.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For use with the EPIC® M23P series marking rings.