Germany
 
de
en
 
Germany
 
de
en
 
EPIC® LS1 Kits 8pole Circular connectors
CE markedUR recognised US, cUR recognised US
heat resistancecold resistanceicon sturgeon signal

Cable connector; M 23 power; Socket; Number of contacts: 5+PE; For cross-section (min./max.): 0.5mm² - 2.5mm²; Clamping range (min./max.): 7.5mm - 15.5mmCopied to clipboard

Add to product comparison

Price

50,34 €

(5.033,58 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Practical set with coordinated, complete plug connectors.
  • Particularly high power despite extremely space-saving design for very small devices.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Stability thanks to die-cast zinc metal housing.
  • Quick locking and unlocking of the connector by means of bayonet locking (twist-proof).
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after just one eighth of a turn). TWIST can be connected to market-standard connectors.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For use with matching TWIST counterparts of the EPIC® POWER M23 series.
  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.

Recently viewed articles