Germany
 
de
en
 
Germany
 
de
en
 
EPIC®  M12 FETM4F-0.5-M16
CE markedUR recognised US, cUR recognised US
cold resistanceicon sturgeon signal

Flush-type connector, front wall mounting; M 12 power; M 16; T-coded; Pin; Number of contacts: 4; Flush-type connector, front wall mounting; Copied to clipboard

Add to product comparison

Login for individual price.

Price

129,38 €

(1.293,79 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Convenient connection solution for customised device concepts.
  • With M16 thread for easy screwing into a housing with threaded borehole (including lock nut for threadless through bores).
  • With ready-to-connect single cores for quick wiring within the housing.
  • The mechanical coding of the connector face prevents incorrect plugging with mating connectors.
  • When connected, protection class IP 67 can be achieved.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For connecting devices to control cabinets or machine housings.
  • T- and L-coded connectors for direct current applications in the low-voltage range. For power supply to smaller devices (e.g. decentralised I/O modules, smaller motors).
  • S- and K-coded connectors for connecting three-phase motors up to 7.5 kW.
  • Good oil and chemical resistance.

Recently viewed articles