Germany
 
de
en
 
Germany
 
de
en
 
EPIC® POWER M12E F6 4+FE SR1220 8-12
cold resistance

EPIC® POWER M12E Screw termination

Circular connector; M 12 power; E-coded; Number of contacts: 4+FE; For cross-section (min./max.): 0.5mm² - 2.5mm²; Clamping range (min./max.): 8mm - 12mm

Add to product comparison

Price

215,00 €

(1.075,02 €/100 PC)

Quantity

20 PC per packing unit

Login for the stock enquiry.

 

Benefits

  • High stability thanks to impact-resistant polyamide.
  • High power up to 16 A despite extremely space-saving design for very small devices.
  • The mechanical E-coding of the connector face prevents incorrect plugging with mating connectors.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • When connected, protection class IP 67 can be achieved.
  • Available in different designs.

Application

  • For direct current applications in the low voltage range.
  • For supplying power to smaller devices (e.g. decentralised I/O modules, smaller motors).
  • Good oil and chemical resistance.

Recently viewed articles