Germany
 
de
en
 
Germany
 
de
en
 
EPIC® POWER M12F F6 4 SR1220 8-12
CE marked
cold resistance

Circular connector; M 12 power; F-coded; Pin; Number of contacts: 4; For cross-section (min./max.): 0.5mm² - 2.5mm²; Clamping range (min./max.): 8mm - 12mmCopied to clipboard

Add to product comparison

Login for individual price.

Price

9,14 €

(913,96 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • High stability thanks to impact-resistant polyamide.
  • High power up to 16 A despite extremely space-saving design for very small devices.
  • The mechanical F-coding of the connector face prevents incorrect plugging with mating connectors.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • When connected, protection class IP 67 can be achieved.
  • Available in different designs.

Application

  • For supplying power to smaller devices and systems in a wide range of applications.
  • Good oil and chemical resistance.

Recently viewed articles