Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® POWER M12LM4S-M12LF4S-PVC2.5-0.3

EPIC® POWER M12L-M12L

Pre-assembled sensor/actuator cable; Cable chain, Flexible; 1x4; M 12 power (M12 L-coded), Socket, Straight; M 12 power (M12 L-coded), Plug, Straight; 0.3 m

EPIC® POWER M12LM4S-M12LF4S-PVC2.5-0.3

44424060

Add to product comparison

Price

21,76 €

(2.175,67 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Ready-made connection assemblies to save time during installation.
  • Proven cable successfully tested for over 5 million bending cycles in cable chains and >2 million torsion cycles.
  • Cable design allows rotations with torsion angles of up to ± 180°/m.
  • Connectors are mechanically robust, insensitive to shock and vibration and therefore extremely reliable, thanks to the double overmoulding.
  • The mechanical L coding of the connector face prevents incorrect plugging with the mating connector.

Application

  • For connecting the power supply of devices and machines with higher voltages and currents.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable as the power supply in the PROFINET network (M12L is regarded as a standardised power interface).
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.