Germany
 
de
en
 
Germany
 
de
en
 
EPIC® POWER M12L F6 4+FE SR1220 8-12
CE marked
cold resistance

Circular connector; M 12 power; M 12; L-coded; Pin; Number of contacts: 4+FE; For cross-section (min./max.): 0.5mm² - 2.5mm²; Clamping range (min./max.): 8mm - 12mmCopied to clipboard

Add to product comparison

Price

10,75 €

(1.075,02 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • High stability thanks to impact-resistant polyamide or die-cast zinc metal housing.
  • High power up to 16 A despite extremely space-saving design for very small devices.
  • The mechanical L coding of the connector face prevents incorrect plugging with the mating connector.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • Connectors with metal housings have an electrically conductive coating. They offer optimum protection against electromagnetic interference (EMC) and dissipate interference signals with low impedance (depending on the item).
  • When connected, protection class IP 67 can be achieved.
  • Available in different designs.

 

  • For direct current applications in the low voltage range.
  • For power supply to smaller devices (e.g. decentralised I/O modules, smaller motors).
  • Also suitable as the power supply in the PROFINET network (M12L is regarded as a standardised power interface).
  • Shielded connectors with metal housings are particularly suitable for environments where electromagnetic compatibility (EMC) is required.
  • Good oil and chemical resistance.

Recently viewed articles