Germany
 
de
en
 
Germany
 
de
en
 
EPIC® POWER M12S D6 2+PE SR1220 8-12
CE marked
cold resistance

Circular connector; M 12 power; S-coded; Socket; Number of contacts: 2+PE; For cross-section (min./max.): 0.5mm² - 2.5mm²; Clamping range (min./max.): 8mm - 12mmCopied to clipboard

Add to product comparison

Login for individual price.

Price

10,73 €

(1.072,91 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • High stability thanks to impact-resistant polyamide.
  • Powerful up to 12 A despite extremely space-saving design for confined spaces.
  • The mechanical S-coding of the connector face prevents incorrect plugging with mating connectors.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • When connected, protection class IP 67 can be achieved.
  • Available in different designs and with different pole configurations.

Application

  • For connecting three-phase motors up to 7.5 kW.
  • For connecting devices and machines to a power supply in various applications.
  • Good oil and chemical resistance.

Recently viewed articles