Panel-mount base; Panel-mount base; For cross-section (min./max.): 35mm² - 240mm²; Copied to clipboard
Add to product comparison
Benefits
- Integrated unlocking function for quick and safe plugging and unplugging without additional tools.
- Panel-mount base drain (type A1) for use with one M12 threaded post contact drain (available separately).
- Available in harmonised colours according to European standard (colour coding for DC and AC).
- For conductor cross-sections up to 240 mm².
- High stability due to robust PBT plastic.
- When connected, protection class IP 67 can be achieved.
- Easy assembly with 4 fastening screws.
- VDE-tested quality.
- Can be used as an electrical shore connection for inland waterway vehicles.
Application
- Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
- Suitable for electric motors and cooling units.
- For use with unscreened single cores.
- Withstands moderate mechanical stress.
- Suitable for outdoor use.