Germany
 
de
en
 
Germany
 
de
en
 
EPIC® POWERLOCK 2.0 A6 GN
CE marked
heat resistancecold resistance

Panel-mount base; For cross-section (min./max.): 35mm² - 240mm²; Copied to clipboard

Add to product comparison

Price

9,86 €

(986,04 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • Integrated unlocking function for quick and safe plugging and unplugging without additional tools.
  • Panel-mount base source (type A6) for use with an M12 threaded post contact source (available separately).
  • Available in harmonised colours according to European standard (colour coding for DC and AC).
  • For conductor cross-sections up to 240 mm².
  • High stability due to robust PBT plastic.
  • When connected, protection class IP 67 can be achieved.
  • Easy assembly with 4 fastening screws.
  • VDE-tested quality.
  • Can be used as an electrical shore connection for inland waterway vehicles.

 

  • Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
  • Suitable for electric motors and cooling units.
  • For use with unscreened single cores.
  • Withstands moderate mechanical stress.
  • Suitable for outdoor use.

Recently viewed articles