EPIC® POWERLOCK Contacts
Contact for housing size: ; ; Drain; Thread for cable lug; For cross-section (min./max.): 35mm² - 240mm²;
Add to product comparison
Benefits
- Easy to service screw connection enables assembly without special tools.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Axial screw termination technology allows service-friendly connection without a special crimping tool, saves costs and is suitable for detachable connections.
- Screw contacts are suitable for conductor cross-sections up to 120 mm². For smaller conductor cross-sections up to 50 mm², a reducer must be used to gradually reduce the diameter.
- Crimp contacts are suitable for conductor cross-sections of 35 - 240 mm².
- Axial screw contacts are suitable for conductor cross-sections of 50 - 240 mm².
- M12 threaded post contact for tube cable lug contact. Contact drain for use with type A1; contact source for use with design type A6 (depending on application either screw or crimp).
- All contacts are supplied with a contact retention pin to secure the contact to the housing.
Application
- For use with circular connectors from the EPIC® POWERLOCK series.