Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® POWERLOCK A1 S Powerlock
UKCA markedCE markedVDE certified
heat resistancecold resistance

EPIC® POWERLOCK D6 C

Cable connector; For cross-section (min./max.): 35mm² - 240mm²;

EPIC® POWERLOCK D6 C L2/BK M40 (1)

44420219

Add to product comparison

Price

26,18 €

(2.617,90 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cable connector source (type D6) for use with one crimp contact source (available separately).
  • Available in harmonised colours according to European standard (colour coding for DC and AC).
  • For conductor cross-sections up to 240 mm².
  • High stability due to robust PBT plastic.
  • With M40 thread for use with a corresponding cable gland.
  • When connected, protection class IP 65, IP 67 and IP 69 can be achieved.
  • VDE-tested quality.
  • Compliant with standards for inland navigation (in accordance with DIN VDE 0100-730 Part 7-730 "Electrical land connection for inland navigation vehicles".

Application

  • Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
  • Suitable for electric motors and cooling units.
  • Suitable for three-phase and direct current applications up to 660 A.
  • For use with unscreened single cores.
  • Withstands moderate mechanical stress.
  • Suitable for outdoor use.