Germany
 
de
en
 
Germany
 
de
en
 
EPIC® MC03C1LSAB22CK20
CE markedcUL listed US, UL listed US

Sensor/actuator cable; Polyvinylchloride; 1x3; M 12 (A-coded), Plug, Straight (180 °); Open end; 2 mCopied to clipboard

Add to product comparison

Login for individual price.

Price

6,45 €

(644,74 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • High-performance M12 connector offers secure hold and increased mechanical stability thanks to overmoulding with the cable sheath.
  • Connectors with hexagon nuts are suitable for applications where a higher tightening torque is required than can be achieved with a hand-tightenable knurled nut, e.g. with high vibration and a lot of movement.
  • Available with robust PVC or abrasion-resistant PUR outer sheath.
  • Also available as a shielded variant with copper braided shielding for ideal protection against electromagnetic interference.
  • UL certification according to technical data enables the product to be used on the North American market.

 

  • For universal data and signal transmission in the area of sensors and actuators at field level.
  • M12 connector is suitable for applications with increased mechanical loads and higher electrical performance requirements.
  • Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Flexible use at temperatures down to -40°C.

Recently viewed articles