Germany
 
de
en
 
Germany
 
de
en
 
EPIC® MCB03C3LSABH22RK10
CE markedcUL listed US, UL listed US

Sensor/actuator cable; Polyurethane; 1x3; M 8 (A-coded), Socket, Straight (180 °); M 12 (A-coded), Plug, Straight (180 °); 1 mCopied to clipboard

Add to product comparison

Login for individual price.

Price on request

Request price

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • The cordset assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • Compact M8 connector and high-performance M12 connector offer a secure hold and increased mechanical stability thanks to overmoulding with the cable sheath.
  • Connectors with hexagon nuts are suitable for applications where a higher tightening torque is required than can be achieved with a hand-tightenable knurled nut, e.g. with high vibration and a lot of movement.
  • When connected, protection class IP 67 can be achieved.
  • Available with robust PVC or abrasion-resistant PUR outer sheath.
  • UL certification according to technical data enables the product to be used on the North American market.

 

  • For universal data and signal transmission in the area of sensors and actuators at field level.
  • M8 connector is suitable for applications with limited space.
  • M12 connector is suitable for applications with increased mechanical loads and higher electrical performance requirements.
  • Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Flexible use at temperatures down to -40°C.

Recently viewed articles