Sensor/actuator cable; Polyvinylchloride; 1x3; M 8 (A-coded), Plug, Straight (180 °); M 8 (A-coded), Socket, Straight (180 °); 2 mCopied to clipboard
Add to product comparison
- The cordset assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
- Compact M8 connector offers secure hold and increased mechanical stability thanks to overmoulding with the cable sheath.
- When plugged in, protection class IP 67 and IP 68 can be achieved.
- Available with robust PVC or abrasion-resistant PUR outer sheath.
- Also available as a shielded variant with copper braided shielding for ideal protection against electromagnetic interference.
- UL certification according to technical data enables the product to be used on the North American market.
- For universal data and signal transmission in the area of sensors and actuators at field level.
- M8 connector is suitable for applications with limited space.
- Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Flexible use at temperatures down to -40°C.