Circular connector; M 12 (A-coded); Plug; Straight (180 °) Copied to clipboard
Add to product comparison
Price
7,90 €
(789,81 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Available. Find out the shipping date in the order summary.
Benefits
- High stability thanks to impact-resistant polyamide.
- Solder termination is easy to implement, and creates a plug connection that is resistant to shock and vibrations.
- When connected, protection class IP 67 can be achieved.
- Available in different designs.
Application
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- Typical application areas are sensors and actuators at field level.
- Good oil and chemical resistance.