Germany
 
de
en
 
Germany
 
de
en
 
EPIC® SIGNAL M23 D6 TWIST N 7-10 (1)
CE marked
halogen-freecorrosion resistantheat resistancecold resistanceicon sturgeon signal

Cable connector; M 23 signal; Black (N); Clamping range (min./max.): 7mm - 10mmCopied to clipboard

Add to product comparison

Login for individual price.

Price

16,36 €

(1.636,40 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Reliable signal transmission, even in harsh environments.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after just one eighth of a turn). TWIST can be connected to market-standard connectors.
  • The housing can be used with an insert for socket or pin contacts (available separately).

Application

  • For use in control, regulation and measurement circuits.
  • For transmitting feedback and resolver signals from the servo motor to the frequency converter.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with suitable TWIST counterparts in series EPIC® SIGNAL M23.

Recently viewed articles