EPIC® SOLAR 4 GEN2 Panelmount M
Solar connector pin, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 50 A according to IEC; 1500 V DC according to IEC; Housing base material: Polyamide; Material contact: Copper alloy Tin-plated; IP 68 - 1m (1h);
Add to product comparison
Benefits
- Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
- Compatible with other systems on the market.
- Double snap-in hooks secure the crimp contact to the connector.
- Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
Application
- For use on the inverter or on control cabinets (front wall mounting).
- For modern, high-performance photovoltaic systems up to 1500 V.
- For use with solar connectors from the EPIC® SOLAR series (socket insert).
- Plugged connections have protection class IP 68 (1 m for 1 h).