Germany
 
de
en
 
Germany
 
de
en
 
EPIC® SOLAR 4 GEN2 Patch 1m
uv-resistant.flame-retardanthalogen-free

EPIC® SOLAR 4 GEN2 Patchcord

Solar assembly; 1 m

Add to product comparison

Price

123,56 €

(617,80 €/100 PC)

Quantity

10 PC per packing unit

Please observe the minimum order quantity of 20 PC.

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly.
  • Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Connector can be plugged in with other systems on the market.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Available in cable lengths up to 10 metres.

Application

  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For connecting solar modules and strings to each other and to inverters.
  • For fixed installation and occasional flexing, if necessary freely hanging.

Last viewed article