Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® SOLAR 4 GEN2 SPLITTER FMM
VDE certified
uv-resistant.cold resistance

EPIC® SOLAR 4 GEN2 Splitter

Solar splitter; Housing base material: Polycarbonate; Material contact: Copper alloy Tin-plated; 30 A according to IEC; 1500 V DC according to IEC;

EPIC® SOLAR 4 GEN2 SPLITTER FMM

44428274

Add to product comparison

Price

7.074,70 €

(707,47 €/100 PC)

Quantity

50 PC per packing unit

Please observe the minimum order quantity of 1000 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Easy to handle due to flexible connection options and compact design.
  • Als Variante mit zwei Stifteinsätzen (FMM) oder mit zwei Buchseneinsätzen (MFF) verfügbar.
  • Additional variants with different connectors are available upon request.

Application

  • For parallel switching of solar modules and strings.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with the EPIC®<sup>®</sup> SOLAR 4 GEN2 solar connectors.
  • Plugged connections have protection class IP 68 (1 m for 1 h).