Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
EPIC® ULTRA H-A 3 TG Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistanceicon sturgeon signal

EPIC® ULTRA H-A 3 TG

Hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65

10423300

Add to product comparison

Price

129,75 €

(1.297,47 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The EPIC® ULTRA H-A 3 series covers the smallest EMC housings in the heavy-duty industrial connector field and ensures secure connectors in the smallest possible space.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • With threaded borehole for use with a corresponding cable gland.
  • Locking is performed using a stainless steel single lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • Protection class classified according to NEMA 250 and tested pursuant to UL50E.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.