Unmanaged switch; Ethernet; Interfaces:Copied to clipboard
Add to product comparison
Benefits
- Basic-Switch offers essential functions for industrial networks and is specially designed for cost-conscious Industrial Ethernet applications.
- Available with 5 or 8 ports (10/100BASE-T(X)).
- Low-noise and maintenance-free as it is operated without fans.
- Robust housing ensures reliable operation even in harsh industrial environments and reduces downtime.
- Direct mounting on 35 mm top-hat rails speeds up installation and reduces the installation effort as no additional accessories are required.
Application
- For use in Ethernet-based networks in automation technology.
- For use in control cabinets in harsh environments (protection class IP 40).
- Can be used in an extended temperature range from-40 °C to +75 °C.