Germany
 
de
en
 
Germany
 
de
en
 
ETHERLINE® Cat.5 ARM
CE markedETHERNET/IP
uv-resistant.icon sturgeon signal

Ethernet cable; Fixed installation; ETHERNET/IP, EtherCAT; PROFINET® application: Type A; Cat.5e; SF/UTP; PE; blackCopied to clipboard

Add to product comparison

Login for individual price.

Price

691,33 €

(691,33 €/100 M)

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • With 2-layer steel tape armouring for increased rodent protection.
  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair shielding. It also provides undiminished shielding of the core pairs.
  • Additional protection against electromagnetic interference thanks to double overall shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage (SF/UTP).

Application

  • For use in the PROFINET network (type C), fixed installation.
  • Suitable for direct underground installation outdoors, without protective conduit.

Recently viewed articles