Germany
 
de
en
 
Germany
 
de
en
 
ETHERLINE® DRIVECLIQ 6SL3060 0.11
as_5057-original
as_6990817-original

Pre-assembled Ethernet cable; Flexible; Cat.5e; S/FTP; Polyvinylchloride; 2x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 0.11 mCopied to clipboard

Add to product comparison

Login for individual price.

Price

4,54 €

(453,83 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

 

  • The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • Complies with the open DRIVE-CLiQ® system interface (corresponds to 6SL3060).
  • The corrosion-resistant gold coating on the connector contacts ensures low contact resistance and a long product service life.
  • Cat. 5e performance up to 100 Mbit/s.
  • Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
  • Available in various cable lengths.

 

  • For communication between SIEMENS® SINAMICS control units (PLC) of servo drive systems.
  • For fixed installation and occasional movement.
  • Can be used in dry and damp spaces.
  • The PVC outer sheath is resistant to acids and alkalis.

Recently viewed articles