Pre-assembled Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.6A; S/FTP; Polyurethane; 4x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 0.4 mCopied to clipboard
Add to product comparison
Benefits
- Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet.
- Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly. Professional conductor connection according to defined criteria ensures consistent product quality.
- The narrow RJ45 connector allows use in devices with a very high port density.
- Cable design allows small bending radii and is optimal for space-saving installation in confined spaces.
- Ideal protection against electromagnetic interference due to aluminium-laminated pair shielding and copper stranded shielding as overall shielding (S/FTP).
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Durable, resistant product thanks to the outer sheath PUR material that is resistant to abrasions, notches and cuts.
- Halogen-free sheath compound to comply with special fire safety requirements.
Application
- For control cabinet cabling in the PROFINET network.
- Also suitable for EtherCAT and EtherNet/IP applications.
- Suitable for use in AC and DC charging infrastructures for electromobility.
- Can be used in dry spaces.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Flexible use at temperatures down to -40°C.