Pre-assembled Ethernet cable; Cable chain, Flexible; PROFINET, ETHERNET/IP, Ethernet; PROFINET® application: Type C; Cat.5e; SF/UTP; Polyurethane; 2x2; M 8 (D-coded), Plug, Straight (180 °); M 8 (D-coded), Plug, Straight (180 °); 1 mCopied to clipboard
Add to product comparison
- Optionally available with RJ45, M8D or M12D connector. The space-saving M8 connector is suitable for PROFINET applications in which M12D connectors cannot be used due to limited space.
- Available as a one-sided assembled cable for flexible selection of the cable length and free choice of further connection.
- Also available as a cable assembled on both sides to save time during installation.
- Fast information exchange through Ethernet technology.
- Cat. 5e performance up to 100 Mbit/s.
- High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage (SF/UTP).
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- The angled shape of the connector is suitable for a space-saving cable outlet.
- Halogen-free core insulation and sheath compound to comply with special fire safety requirements.
- For highly flexible, constantly moving use in moving machine parts and in cable chains in the PROFINET network (type C).
- Also suitable for EtherCAT and EtherNet/IP applications.
- Can be used in dry and damp spaces.
- The PUR outer sheath and connectors withstand high mechanical stresses.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.