Ethernet cable; Torsion, Flexible; PROFINET, ETHERNET/IP; PROFINET® application: Type C; Cat.7; SF/FTP; PUR; Halogenfree; green
2170481
Add to product comparison
Price
728,63 €
(1.457,26 €/100 Metre)
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Special core stranding allows rotations with torsion angles of up to ± 180°/m. Cable successfully tested for 5 million torsion cycles.
- Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Halogen free core insulation and sheath compound to meet special fire safety requirements.
- Cat. 7 performance up to 10 Gbit/s.
- For transmission of analogue and digital signals in the frequency range up to 600 MHz.
Application
- The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
- Also suitable for torsion applications in wind turbines.
- For flexible use in the PROFINET network (type C).
- Also suitable for EtherCAT and EtherNet/IP applications.
- Can be used in dry and damp environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.