Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
FIPLOCK ONE 45° Metal M Conduit gland
UKCA markedCE markedUL recognized
flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE 45° NPT

Conduit gland; NPT 1 1/4"; Halogenfree; IP 69, IP 66, IP 67, IP 68;

FIPLOCK ONE 45° NPT 1-1/4'' - 36 GY

61804456

Add to product comparison

Price

122,42 €

(3.060,48 €/100 PC)

Quantity

4 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12