Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
FIPLOCK ONE Metal M Conduit gland
UKCA markedCE markedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE Metal M

Conduit gland; M 40; Nominal size: 29; Suitable for protective cable conduit size: 29; Polyamide; Halogenfree; UV-resistant; IP 66, IP 69, IP 68, IP 67;

FIPLOCK ONE METAL M40X1.5 / 29 BK

61804540

Add to product comparison

Price

262,39 €

(4.373,19 €/100 PC)

Quantity

6 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12