Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
H05V2-K Single core
CE markedHarmonisation marking
flame-retardant

H05V2-K

Single core; 1X0.5; black; Ring; U0/U: 300 / 500 V; PVC; HAR-certified; Fixed Installation

H05V2-K 1X0,5 BK

4515011

Add to product comparison

Price

16,84 €

(16,84 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Thermal resistance up to 90°C enables higher current ratings at higher ambient temperatures. In certain cases, this allows smaller conductor cross-sections to be selected in compliance with the applicable standards.
  • Llyod's Register (LR) approval for maritime use.
  • Made in accordance with harmonised European design H05V2-K, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Suitable for voltage class 300/500 V.
  • Different core insulation colours available.
  • Also available in large disposable cardboard boxes.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For fixed and protected installation.
  • Can be used for open installation on cable trays for equipotential bonding.