Search term
When autocomplete results are available use up and down arrows to review and enter to select. Touch device users, explore by touch or with swipe gestures.
0
Search term
When autocomplete results are available use up and down arrows to review and enter to select. Touch device users, explore by touch or with swipe gestures.
0
Germany
 
de
en
Germany
 
H07V-K <lt/>HAR<gt/> Single core
CE markedHarmonisation marking
flame-retardant

H07V-K HAR

Single core; 1X1.5; green/yellow; Ring; U0/U: 450 / 750 V; PVC; HAR-certified; Fixed Installation

4520001

Add article to product comparison

Price

28,87 €

(28,87 €/100 metre)

Quantity

Length in metres

Available. Find out the delivery date in the offer.

Benefits

  • Made according to harmonised European type H07V-K, with ◁HAR testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Different core insulation colours available.
  • Also available in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For wiring circuits inside machines.
  • For wiring lighting.
  • For fixed and protected installation.
  • Can be used for open installation on cable trays for equipotential bonding.
  • Use at temperatures up to -40°C possible.