Germany
 
de
en
 
Germany
 
de
en
 
HITRONIC® B3K A-DQ(ZN)B2Y 8 G657A1
uv-resistant.halogen-freewaterproof

GOF; 1x8 OS2; A optical outdoor cable: A-DQ(ZN)B2Y; Suitable for underground installation: direct; Fixed Installation; 1500 N/3000 N; Polyethylene; blackCopied to clipboard

Add to product comparison

Login for individual price.

Price

74,00 €

(74,00 €/100 M)

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

 

  • Due to their high bending insensitivity, single-mode fibres (OS2) in accordance with ITU-T G.657.A1 are ideal where space is limited. They allow tight bends without signal loss and simplify installation.
  • Fibre optic cables with glass optical fibre (GOF) have a high data transmission rate and range.
  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • With reinforced glass yarn for strain relief and rodent protection.
  • The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.

 

  • Especially for outdoor use.
  • Suitable for WAN networks.
  • Typical areas of application include solar and wind farms.
  • Can be used in dry, wet and harsh environments.
  • Suitable for direct underground installation.
  • For fixed installation in ducts and closed installation channels.
  • For open installation on cable trays.
  • Suitable for medium mechanical stress.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.

Recently viewed articles