Mode 2 charger; Mode 3 acc.to IEC 61851; Type J; Type 2 acc. to IEC 62196; 1 phase; 8 A; 1.8 kWCopied to clipboard
Add to product comparison
Price
21.777,48 €
(22.684,87 €/100 PC)
Please observe the minimum order quantity of 96 PC.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Compact and ergonomic design as well as easy handling, without cable clutter, light and space-saving.
- Functions as an adapter between a Type 2 vehicle connector and a household plug (available as plug type E/F, G, J or K depending on the country variant).
- Can be used flexibly: both on the move and at home. Always and wherever a household socket is within reach.
- Enables charging capacities of up to 2.3 kW and is therefore ideal for charging overnight or at work.
- Maximum safety thanks to a range of integrated monitoring functions (self-test at start, detection of residual current, overcurrent, overvoltage and undervoltage, temperature sensors and much more).
- The charging process starts automatically when requested by the vehicle.
- With rear support to stabilise the appliance against the wall.
Application
- For mobile charging of electric and plug-in hybrid cars with a Mode 3 charging cable and Type 2 plugs at household sockets (AC power supply).
- Also suitable for charging electric motorbikes.
- Suitable for outdoor use, subject to the type of socket and the temperature range.