Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
NA2XSY Medium voltage cable
VDE certified
flame-retardanticon sturgeon signal

NA2XSY

Medium-voltage cable; 1x400 RM; U0/U: 6/10 kV; Aluminium; PVC; Shielded; VDE certified; Fixed Installation

NA2XSY 1X400 RM/35 6/10kV RD

3038844

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

Length in metres

Please observe the minimum order quantity of 10000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Good installation properties enable easy installation, even in the event of difficult cable routing.
  • Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
  • Available in conductor cross-sections up to 630 mm2.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Application

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks.
  • Suitable for medium mechanical stress due to the PVC outer sheath.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.
  • Use at temperatures up to -40°C possible.