1550991
N2XS(FL)2Y
Medium-voltage cable; 1x150 RM; U0/U: 12/20 kV; Bare Copper; PE; Shielded; VDE certified; Fixed Installation
N2XS(FL)2Y 1X150 RM/25 12/20kV
Add to product comparison
Price
Would you like an individual quotation for this article?
Request price
Please observe the minimum order quantity of 10000 Metre.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
- Robust during installation and operation thanks to robust PE outer sheath.
- With additional wrapping to protect against water penetration in the longitudinal direction after mechanical damage.
- With aluminium PE laminated sheath to protect against water penetration in the lateral direction after mechanical damage.
- Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
- Available in conductor cross-sections up to 630 mm2.
- Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.
Application
- Suitable for energy distribution in medium-voltage networks.
- For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
- Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks, but not flame-retardant according to IEC 60332-1-2.
- Suitable for high mechanical stress due to the PE outer sheath.
- Suitable for outdoor use.
- Use at temperatures up to -40°C possible.