7027054
ÖLFLEX® TRUCK 170 TWIN
Vehicle cable; 2X50; 60 V; PVC; Core identification: Colours; ADR approval; Fixed Installation
ÖLFLEX® TRUCK 170 TWIN 2x50/TÜ.EGG.091-04
Add to product comparison
Price
37.950,50 €
(3.795,05 €/100 Metre)
Please observe the minimum order quantity of 1000 Metre.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole). This rules out incorrect connections.
- No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting
- Special ADR approval
Application
- Battery cable between the power source and the end user
- For commercial verhicles