2173014
Coloured Clips for ETHERLINE® Patchcords
Latch protection with colour coding; Polyoxymethylene; POM; white
IE-AC-RJ45-CCWH
Add to product comparison
Price
6,43 €
(64,31 €/100 PC)
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- Extends the latch of the RJ45 plug, thereby guaranteeing a better grip.
- Serves for better colour identification on Ethernet cordsets when many lines of the same colour are used (e.g. in PROFINET network).
- Available in different colours.
Application
- For use in control cabinets.
- For use with ETHERLINE® RJ45 cordsets from LAPP.
- Especially for devices with a very high port density.
- Especially for switches with deep inside sockets.