61804211
FIPLOCK ONE M
Conduit gland; M 12; Nominal size: 7; Suitable for protective cable conduit size: 7; Polyamide; Halogenfree; UV-resistant; IP 66, IP 69, IP 68, IP 67;
FIPLOCK ONE M12X1.5 / 07 BK
Add to product comparison
Price
34,98 €
(349,81 €/100 PC)
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Cost-saving due to quick and easy installation
- Very high tensile strength due to all around tooth system
- Ensures mounting safety due to integrated coding system
- Excellent IP rating
Application
- Demand of increased liquid tightness
- For indoor and outdoor use
- Suitable for FIPLOCK PA6 / PA12