1002180
ÖLFLEX® CLASSIC 115 CH SF (TP)
Low-frequency data cable; 3X2X0.75; HFFR; Core identification: Colours; Shielded; Flexible
ÖLFLEX® CLASSIC 115 CH SF (TP) 3x2x0,75
Add to product comparison
Price
443,60 €
(887,19 €/100 Metre)
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Easy handling and installation due to very flexible design
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- High oil resistance according to DIN EN 50363-4-1 (TM5).
- The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
Application
- For structured building cabling for fulfilling special fire protection requirements.
- For universal use for wiring machine-internal and cross-plant control circuits.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Compliant with standards for use in railway vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, hazard levels HL1, HL2 and HL3).
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- The HFFR outer sheath is highly resistant to acids and alkalis.
- Suitable for outdoor use, subject to the temperature range.
- Flexible use at temperatures down to -30°C.