Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® 195 CY 7G0,75
CE markedUR recognised US, cUR recognised US
as_15544361-originalchemical resistanceflame-retardantoil resistanticon sturgeon signal

Power and control cable; 7G0.75; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; UL recognised; FlexibleCopied to clipboard

Add to product comparison

Price

398,76 €

(398,76 €/100 M)

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Doing away with the inner sheath results in lower weight and smaller outer diameters.
  • Space-saving due to reduced wall thicknesses.
  • Optimised cost-effectiveness due to material savings.
  • Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage.
  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • High electrical safety thanks to 4000 V test voltage.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For use with metric SKINTOP®/SKINDICHT® cable glands.
  • For fixed installation and occasional movement without tensile strain.
  • Can be used in dry and damp conditions, and especially in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.

Recently viewed articles