Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® CHARGE 7BZ5F123 5G2,5+1X0,5 BK
CE marked
uv-resistant.chemical resistanceflame-retardanthalogen-free

ÖLFLEX® CHARGE AC Charging cable Mode 3

Charging cable; ÖLFLEX® CHARGE; Straight; 3 phase; 11 kW; black

Add to product comparison

Price

3.911,04 €

(651,84 €/100 M)

Quantity

Length in metres

Please observe the minimum order quantity of 580 M.

Login for the stock enquiry.

 

Benefits

  • In accordance with harmonised European design H07BZ5-F (in accordance with EN 50620) for tested safety and quality.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
  • Halogen-free, flame-resistant materials make the product suitable for use in public areas.
  • Easy machine processability and broad colour spectrum.

Application

  • For assembly companies and wall box manufacturers.
  • For assembling a Mode 1/Mode 2/Mode 3 charging cable.
  • For charging electric and plug-in hybrid cars with AC power supply.
  • Can be used in dry, damp or wet environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.
  • For operating temperatures from -40°C to +80°C.

Recently viewed articles