0014150
Power cable; 2X1.5; U0/U: 450 / 750 V; HFFR; Core identification: Colours; Flexible
ÖLFLEX® CLASSIC 100 H 2X1,5
Add to product comparison
Price
327,25 €
(327,25 €/100 Metre)
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Easy handling and installation due to very flexible design
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- High electrical safety thanks to 4000 V test voltage.
- High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
- VDE-tested fire behaviour.
Application
- For structured building cabling for fulfilling special fire protection requirements.
- For universal use for wiring machine-internal and cross-plant control circuits.
- For circuits that require a higher nominal voltage due to their installation.
- Cable design also suitable for torsion applications in wind turbines.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry and damp rooms.
- Suitable for medium mechanical stress.
- The HFFR outer sheath is highly resistant to acids and alkalis.
- Flexible use at temperatures down to -30°C.