Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® CLASSIC 128 CH BK 0,6/1 kV Control cable
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoutdoor areaicon sturgeon signal

ÖLFLEX® CLASSIC 128 CH BK 0,6/1 kV

Control cable; 2X1; U0/U: 0,6 / 1 kV; HFFR; Core identification: Colours; Shielded; Flexible

ÖLFLEX® CLASSIC 128 CH BK 0,6/1 KV 2X1

1123557

Add to product comparison

Price

290,73 €

(290,73 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy handling and installation due to the flexible variant.
  • Space-saving due to small outer diameters.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • High electrical safety thanks to 4000 V test voltage.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For circuits that require a higher nominal voltage due to their installation.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use, subject to the temperature range.