Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV Control cable
UKCA markedCE markedUL recognized
uv-resistant.flame-retardanthalogen-freeoutdoor areaicon sturgeon signal

ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV

Control cable; 2X1; U0/U: 0,6 / 1 kV; HFFR; Core identification: Colours; Shielded; UL recognised; Flexible

1123460

Add to product comparison

Price

176,89 €

(353,78 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Easy handling and installation due to the flexible variant.
  • Very robust due to reinforced outer sheath with a wall thickness of at least 1.8 mm.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Operating voltage of 1000 V according to UL, permitted for North America.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For circuits that require a higher nominal voltage due to their installation.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -25°C.