Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
ÖLFLEX® CLASSIC 400 P Control cable
UKCA markedCE markedEcolab
uv-resistant.chemical resistanceoil resistantoutdoor area

ÖLFLEX® CLASSIC 400 P

Control cable; 3G0.5; grey; U0/U: 300 / 500 V; PUR; Core identification: Numbers; Flexible

1312003

Add to product comparison

Price

75,44 €

(150,89 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Also available as an unscreened DESINA-compliant power cable with black outer sheath.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.